??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1801178-7
Bill of material
1801178-7
Part Number
1801178-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1801178-7
TE Internal Description
3W RECEPTACLE HP CONNECTOR WHITE
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Strain Relief
Add By Accessory
Number of Positions
3
Number of Rows
1
Nominal Voltage Architecture
12 V
Operating Voltage
16 VDC
Color
White
Cable Exit Angle
180
Body Material
PBT GF
Mating Tab Width
.64, 1.5 mm
Mating Tab Width
.025, .059 in
Mounting Feature
Without
Terminal Position Assurance
Yes
Polarized
Yes
Centerline
3.33 mm [ .131 in ] Pitch
Width
35.05 mm [ 1.38 in ]
Height
19.65 mm [ .773 in ]
Length
21.33 mm [ .84 in ]
Operating Temperature Range
-40 - 150 C [ -40 - 302 F ]
Circuit Application
Signal
Degree of Protection
IP69K
UL Flammability Rating
UL 94-HB
Connector Position Assurance Capable
No
Serviceable
Yes
Previews
3D
2D
Download CAD models