??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SToxxparts
Description
18000346001 - Handle with lock,female thread and short shank
Bill of material
18000346001
Article No.
18000346001
d
23 mm
H
40 mm
C
27 mm
M
13 mm
D1
M8 mm
Material
Polyamid/Stahlgewinde verzinkt
Color
schwarz
Weight
70 g
Previews
3D
Dimension
2D
Download CAD models