??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
SToxxparts
Description
18000344000 - Star knob screw
Bill of material
18000344003
Article No.
H
24 mm
M
14 mm
d
17 mm
D1
mm
S
mm
Material
Polyamid/Stahlgewinde verzinkt
Color
schwarz
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/f9.11.1a.180003440009.pdf
Previews
3D
Boyut
2D
CAD modeli indir