??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
18000343000 - Star knob nut
Bill of material
18000343001
Article No.
d
17 mm
H
24 mm
M
14 mm
D1
mm
Material
Polyamid/Stahlgewinde verzinkt
Color
schwarz
Weight
g
Previews
3D
Dimension
2D
Download CAD models