??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
18000335000 - Star knob made of thermoset, flat with through-hole thread
Bill of material
18000335002
Article No.
h
14 mm
d
35 mm
D1
18 mm
D2
mm
T
5 mm
Material
Duroplast/Messingeinsatz
Color
schwarz
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/c1.67.3f.180003350009.pdf
Previews
3D
Dimension
2D
Download CAD models