??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
18000334000 - Star grip made of duroplast, flat with square bushing
Bill of material
18000334001
Article No.
h
14 mm
d
18 mm
D1
35 mm
H9
mm
T
5 mm
Material
Duroplast/Messingbuchse
Color
schwarz
Weight
80 g
Drawing
https://api.meleven.de/out/SToxxparts/65.47.a3.180003340009.pdf
Previews
3D
Dimension
2D
Download CAD models