??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
18000332000 - Cylinder handle made of thermosetting plastic, rotatable and foldable, steel version
Bill of material
18000332001
Article No.
d
2.5 mm
h
mm
C
mm
F
4 mm
G
mm
d1
mm
N
mm
S
mm
L
mm
Material
Duroplast/Stahl verzinkt
Color
schwarz
Weight
g
Previews
3D
Dimension
2D
Download CAD models