??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
18000249000 - Star knob nut, flat with through thread, plastic
Bill of material
18000249002
Article No.
H
8 mm
M
1 mm
C
7 mm
d
mm
D1
mm
Material
Polyamid/Gewindeeinsatz Messing
Color
schwarz
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/53.de.84.180002490009.pdf
Previews
3D
Dimension
2D
Download CAD models