??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SToxxparts
Description
18000238000 - Bow handle / machine handle with aluminum tube
Bill of material
18000238002
Article No.
l
mm
A
30 mm
h
30 mm
D2
28 mm
R
13.5 mm
D
20 mm
D1
8.5 mm
Material
Polyamid/Alu
Color
schwarz
Weight
g
Previews
3D
Dimension
2D
Download CAD models