??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SToxxparts
Description
18000237000 - Cabinet U-handles with through hole, with and without cover cap
Bill of material
18000237001
Article No.
l
mm
F
mm
B
27 mm
H
42 mm
D1
6.5-8.5 mm
Material
Polyamid
Color
schwarz
Weight
g
Previews
3D
Dimension
2D
Download CAD models