??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1798620000 - TM 201/15 V0
Bill of material
Weidmueller 1798620000
Preview
Product number of the Manufacturer
1798620000
Manufacturer Type Description
TM 201/15 V0
Short Description
Cable coding system, 1.5 - 2.5 mm, 5 mm, PVC, Transparent
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248243358
Manufacturer Name
Weidmueller Group
max. cable diameter
2.500 mm
label space present
Yes
color
Transparent
material
Plastic
Combustibility class
V0
Max. diameter of conductors
1.500 mm
Min. diameter of conductors
0.250 mm
Min. cable diameter
1.500 mm
Mass
0.000 kg
depth
6.8 mm
height
15 mm
width
5 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models