??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
179848-6
Bill of material
179848-6
Part Number
179848-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
179848-6
TE Internal Description
AMP POWER DLOCK THDR ASSY 4P
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
4
PCB Mount Orientation
Vertical
Number of Power Positions
4
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
300 VAC
Contact Current Rating Max
9 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin over Nickel
Contact Mating Area Plating Material
Tin
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
6.5 mm [ .256 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Blue
Housing Material
Nylon 66 GF
Row-to-Row Spacing
6.5 mm [ .256 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Packaging Quantity
259
Previews
3D
2D
Download CAD models