??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
179841-4
Bill of material
179841-4
Part Number
179841-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
179841-4
TE Internal Description
AMP POWER DLOCK THDR ASSY 6P
Product Type
Header
Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
6
PCB Mount Orientation
Vertical
Number of Power Positions
6
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
50 VAC
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Yellow
Housing Material
Nylon 66 GF
Wire Size
26 - 16 AWG
Wire Size
.128 - 1.308 mm2
Row-to-Row Spacing
4.6 mm [ .181 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Packaging Quantity
2720
Previews
3D
2D
Download CAD models