??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1790150000 - CC-RAIL 1000
Bill of material
Weidmueller 1790150000
Preview
Product number of the Manufacturer
1790150000
Manufacturer Type Description
CC-RAIL 1000
Short Description
Device marking holder, Self-adhesive, 17 mm, PVC, black
Long Description
Holder for device markers for identifying devices. The holders can be attached using screws, glue or cable ties.
GTIN
4032248213610
Manufacturer Name
Weidmueller Group
height
1000 mm
depth
6 mm
material
PVC
Combustibility class
V0
Without halogens
Yes
width
17 mm
Mass
0.010 kg
customs tariff number (TARIC)
39162000
URL
URL
Previews
3D
2D
Download CAD models