??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1790130000 - WF 5
Bill of material
Weidmueller 1790130000
Preview
Product number of the Manufacturer
1790130000
Manufacturer Type Description
WF 5
Short Description
Stud terminal, Threaded stud connection, 16 mm², 1000 V, 76 A, Number of connections: 1, M 5, TS 35, dark beige
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4032248366637
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
76 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
76 A
Power loss, static, current-independent [Pls]
2.430 W
color
beige
Connection type
Bolt connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
No
Explosion tested design (EEx e)
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.020 kg
depth
54.55 mm
height
67 mm
width
16.6 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models