??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1787924 - UMSTBVK 2,5/ 2-GF-5,08
Bill of material
PHOENIX CONTACT 1787924
Product number of the Manufacturer
1787924
Short Description
DIN rail connector
Long Description
DIN rail connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: UMSTBVK 2,5/..-GF, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: DIN rail, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard
Manufacturer Type Description
UMSTBVK 2,5/ 2-GF-5,08
Preview
International product number
4017918042981
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Explosion tested design (EEx e)
No
Closing plate required
Yes
material of insulation
Polyamide
Min. operating temperature
-40 °C
Width of spacing
5.080 mm
height at lowest possible mounting
34.600 mm
color
green
length
42.500 mm
net weight
0.010 kg
Pole number
2
Transparent
No
GTIN
4017918042981
Manufacturer product designation
DIN rail connector
Manufacturer product description
DIN rail connector, nominal cross section: 2.5 mm², color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Tin, type of contact: Male connector, number of potentials: 2, number of rows: 1, number of positions: 2, number of connections: 2, product range: UMSTBVK 2,5/..-GF, pitch: 5.08 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: DIN rail, conductor/PCB connection direction: 0 °, number of solder pins per potential: 1, plug-in system: COMBICON MSTB 2,5, Pin connector pattern alignment: Standard, locking: Screw locking, mounting: Threaded flange, type of packaging: packed in cardboard
Manufacturer product family
UMSTBVK 2,5/..-GF
Product type
UMSTBVK 2,5/ 2-GF-5,08
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD