??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1781000000 - WQL 3 WF8
Bill of material
Weidmueller 1781000000
Preview
Product number of the Manufacturer
1781000000
Manufacturer Type Description
WQL 3 WF8
Short Description
Cross-connector (terminal) when screwed in, Number of poles: 3, Pitch in mm: 22.00, Insulated: No, 150 A, grey
Long Description
Cross-connector for feed-through terminal blocks for potential distribution or transmission of signals.
GTIN
4032248241200
Manufacturer Name
Weidmueller Group
shock-hazard protection present
No
Grid dimensions
22 mm
rated current
150 A
Number of bridged terminals
3
color
gray
Design
Cross connector
Explosion tested design (EEx e)
No
Insulation present
No
Assembly type
screwable
Mass
0.039 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models