??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1780940000 - ADP WF10/WF12
Bill of material
Weidmueller 1780940000
Preview
Product number of the Manufacturer
1780940000
Manufacturer Type Description
ADP WF10/WF12
Short Description
Terminal cover, Polycarbonate, Transparent, Height: 51.4 mm, Width: 1000 mm, Depth: 6.05 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4032248241255
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.080 kg
customs tariff number (TARIC)
39162000
URL
URL
Previews
3D
2D
Download CAD models