??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1780930000 - ADP WF6/WF8
Bill of material
Weidmueller 1780930000
Preview
Product number of the Manufacturer
1780930000
Manufacturer Type Description
ADP WF6/WF8
Short Description
Terminal cover, Polycarbonate, Transparent, Height: 33.5 mm, Width: 1000 mm, Depth: 4.1 mm
Long Description
Cover for terminals to protect against touch, dust and moisture.
GTIN
4032248241248
Manufacturer Name
Weidmueller Group
Type of accessory
Cover
Design
Cover
Mass
0.053 kg
customs tariff number (TARIC)
39162000
URL
URL
Previews
3D
2D
Download CAD models