??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1780920000 - WTW WF10/WF12 2300
Bill of material
Weidmueller 1780920000
Preview
Product number of the Manufacturer
1780920000
Manufacturer Type Description
WTW WF10/WF12 2300
Short Description
Partition plate (terminal) End and intermediate plate, 155.8 mm x 76.45 mm, grey
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248241149
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.041 kg
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models