??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1780910000 - WTW WF8 2300
Bill of material
Weidmueller 1780910000
Preview
Product number of the Manufacturer
1780910000
Manufacturer Type Description
WTW WF8 2300
Short Description
Partition plate (terminal) End and intermediate plate, 109.8 mm x 66.95 mm, grey
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248241132
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.025 kg
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models