??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1780860000 - WF 8
Bill of material
Weidmueller 1780860000
Preview
Product number of the Manufacturer
1780860000
Manufacturer Type Description
WF 8
Short Description
Stud terminal, Threaded stud connection, 50 mm², 1000 V, 150 A, Number of connections: 1, M 8, TS 35, dark beige
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4032248219346
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
150 A
Number of contact points per level
1
Number of levels
1
Rated current [In] for the power loss specification
150 A
Power loss, static, current-independent [Pls]
4.800 W
color
beige
Connection type
Bolt connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.046 kg
depth
63.49 mm
height
67 mm
width
24.6 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models