??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
177907-9
Bill of material
177907-9
Part Number
177907-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
177907-9
TE Internal Description
DBL LOCK CAP PM 3P BLACK
Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board, Wire-to-Panel, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
3
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
300 VAC
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
Wire Type
Stranded
WireCable Type
Discrete Wire
Panel Mount Feature Type
Latches
Panel Mount Feature
With
Connector Mounting Type
Panel
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Nylon 66
Panel Thickness
.8 - 2 mm [ .031 - .078 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard
UL
AgencyStandard Number
E28476
Packaging Method
Bag
Packaging Quantity
500
For Use With
Contacts 177916 or 177917, Double Lock Plate 177919-1, Plug 177899
Previews
3D
2D
Download CAD models