??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
1778990000 - STB 21.6/IH/RT WTL6/3
Bill of material
Weidmueller 1778990000
Preview
Product number of the Manufacturer
1778990000
Manufacturer Type Description
STB 21.6/IH/RT WTL6/3
Short Description
Socket (terminal) Plug-in depth: 11.1 mm, 0.00 M3.0, Depth: 26.6 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4032248169665
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.002 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Сваляне на CAD модели