??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1778290000 - ZGB 30/3.5
Bill of material
Weidmueller 1778290000
Preview
Product number of the Manufacturer
1778290000
Manufacturer Type Description
ZGB 30/3.5
Short Description
Terminal marking, Pitch in mm: 3.50, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248161065
Manufacturer Name
Weidmueller Group
Grid dimensions
7 mm
color
white
Mass
0.001 kg
depth
10.5 mm
height
16.45 mm
width
32.100 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models