??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1774400000 - THM WO 33.5/93.1 WS
Bill of material
Weidmueller 1774400000
Preview
Product number of the Manufacturer
1774400000
Manufacturer Type Description
THM WO 33.5/93.1 WS
Short Description
Cable coding system, 8 - 21.7 mm, 93.1 mm, Polyester film, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248148585
Manufacturer Name
Weidmueller Group
max. cable diameter
21.700 mm
label space present
Yes
color
white
material
Plastic
Combustibility class
V0
Max. diameter of conductors
400 mm
Min. diameter of conductors
0.750 mm
Min. cable diameter
8 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.286 kg
depth
0.025 mm
height
33.5 mm
width
25 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models