??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1773561687 - WS 12/6.5 MC NE GE
Bill of material
Weidmueller 1773561687
Preview
Product number of the Manufacturer
1773561687
Manufacturer Type Description
WS 12/6.5 MC NE GE
Short Description
Terminal marking, Pitch in mm: 6.50, Printed characters: neutral, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248142033
Manufacturer Name
Weidmueller Group
Grid dimensions
6.500 mm
color
yellow
Without halogens
Yes
Mass
0.000 kg
depth
3.135 mm
height
12 mm
width
6.150 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models