??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1773521686 - WS 8/5 MC NE RT
Bill of material
Weidmueller 1773521686
Preview
Product number of the Manufacturer
1773521686
Manufacturer Type Description
WS 8/5 MC NE RT
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, red
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248141531
Manufacturer Name
Weidmueller Group
Grid dimensions
5 mm
color
red
Without halogens
Yes
Mass
0.000 kg
depth
3.135 mm
height
7.8 mm
width
4.850 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models