??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1772460000 - SKMU M20 - K GR
Bill of material
Weidmueller 1772460000
Preview
Product number of the Manufacturer
1772460000
Manufacturer Type Description
SKMU M20 - K GR
Short Description
Locknut for cable gland (plastic) SKMU PA (plastic locknut) M 20, 6 mm, Polyamid 6 (PA6 - GF30)
Long Description
Locknut for securing plastic cable glands.
GTIN
4032248130207
Manufacturer Name
Weidmueller Group
wrench width 1
26 mm
glass-fiber reinforced
Yes
fire resistance (according to UL94)
HB
thread type of the inner thread
Metric
type of connection thread
metric
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
thread length connection thread
6 mm
material
Polyamide (PA)
Color
light grey (RAL 7035, GREY)
Without halogens
Yes
Mass
0.002 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models