??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1772260000 - VG M50 - MS 68
Bill of material
Weidmueller 1772260000
Preview
Product number of the Manufacturer
1772260000
Manufacturer Type Description
VG M50 - MS 68
Short Description
Cable gland (metal) VG MS (standard brass cable gland) straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Brass, nickel-plated
Long Description
Metal cable gland for sealing housings when inserting cables. With strain relief.
GTIN
4032248129911
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
wrench width 1
50 mm
wrench width 2
55 mm
glass-fiber reinforced
No
max. sealing range
32 mm
min. sealing range
22 mm
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
100 °C
protection type (NEMA)
NEMA 4X
thread length connection thread
9 mm
separable screw connection
No
for armored cables
No
material
brass nickel-plated
Color
gray
Without halogens
No
Mass
0.280 kg
customs tariff number (TARIC)
74198090
URL
URL
Previews
3D
2D
Download CAD models