??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
176975-2
Bill of material
176975-2
Part Number
176975-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
176975-2
TE Internal Description
UNIV POWER HDR ASSY 2P RED
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
2
PCB Mount Orientation
Vertical
Number of Power Positions
2
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
50 VAC
Contact Current Rating Max
7 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
3.96 mm [ .155 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Red
Housing Material
Nylon 66 GF
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
BagBox
Packaging Quantity
400
Previews
3D
2D
Download CAD models