??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
1768520000 - ZAP/TW 10/16 BL
Bill of material
Weidmueller 1768520000
Preview
Product number of the Manufacturer
1768520000
Manufacturer Type Description
ZAP/TW 10/16 BL
Short Description
Partition plate (terminal) End and intermediate plate, 99 mm x 50 mm, blue
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4032248110421
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.008 kg
customs tariff number (TARIC)
85389099
URL
URL
미리보기
3D
2D
CAD모델 다운로드