??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1768400000 - LM WO 25.4/95 WS
Bill of material
Weidmueller 1768400000
Preview
Product number of the Manufacturer
1768400000
Manufacturer Type Description
LM WO 25.4/95 WS
Short Description
Cable coding system, 8 - 22 mm, 95 mm, Polyester film, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248110049
Manufacturer Name
Weidmueller Group
max. cable diameter
22 mm
label space present
Yes
color
white
material
Plastic
Combustibility class
V0
Max. diameter of conductors
6 mm
Min. diameter of conductors
2.500 mm
Min. cable diameter
8 mm
Without halogens
Yes
Assembly type
Miscellaneous
Mass
0.010 kg
depth
0.025 mm
height
25.4 mm
width
25 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models