??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1767670000 - ZPE 10/3AN
Bill of material
Weidmueller 1767670000
Preview
Product number of the Manufacturer
1767670000
Manufacturer Type Description
ZPE 10/3AN
Short Description
PE terminal, Tension-clamp connection, 10 mm², 800 V, Number of connections: 3, Number of levels: 1, Green/yellow
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4032248122769
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
16 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
Number of contact points per level
3
Number of levels
1
color
green-yellow
Connection type
Spring pulley connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
PEN function possible
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
Mass
0.042 kg
depth
49.562 mm
height
99.082 mm
width
10 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models