??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1766819-1
Bill of material
1766819-1
Part Number
1766819-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1766819-1
TE Internal Description
CONTACT,PIN,#0
Power Contact Type
Contact
Connector System
Wire-to-Wire
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Current Rating Max
200 A
Contact Type
Pin
Contact Base Material
Tellurium Copper
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
5.08 um [ 200 uin ]
Contact Termination Area Plating Material
Silver
Contact Termination Area Plating Thickness
5.08 um [ 200 uin ]
Wire Contact Termination Area Plating Material
Silver
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
1 um [ 40 uin ]
Wire Contact Termination Area Plating Material Thickness
5 um [ 200 uin ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Packaging Method
Bag
Previews
3D
2D
Download CAD models