??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1766663-6
Bill of material
1766663-6
Part Number
1766663-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1766663-6
TE Internal Description
ICCON PIN, 20MM, M3.5 EXT THREAD
Power Contact Type
Contact
Connector System
Wire-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Fabrication
Screw Machine
Contact Current Rating Max
35 A
Contact Type
Pin
Contact Retention Within Housing
Without
Contact Base Material
Copper Alloy
Contact Mating Area Plating Material
Silver
Contact Mating Area Plating Material Thickness
5.08 um [ 200 uin ]
Contact Termination Area Plating Material
Silver
Contact Termination Area Plating Thickness
200 um [ 5.08 uin ]
Contact Orientation
Straight
Contact Underplating Material
Nickel
Contact Underplating Material Thickness
50 um [ 1.27 uin ]
Mating Post Length
.419 in
Termination Type
Through Hole - Screw
Screw & Hole Thread Size
M3.5 x 0.6
PCB Mount Retention Type
Screw Mount
PCB Mount Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Mating Alignment
Without
Height
3.17 mm [ .1248 in ]
Length
20 mm [ .787 in ]
Width
3.17 mm [ .125 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
UL Flammability Rating
UL 94V-0
UL Rating
Recognized
AgencyStandard
UL
AgencyStandard Number
UL 1977
Packaging Method
Box & Tray, Tray
Packaging Quantity
200
Previews
3D
2D
Download CAD models