??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1764110000 - ZAP/TW ZDU10 BL
Bill of material
Weidmueller 1764110000
Preview
Product number of the Manufacturer
1764110000
Manufacturer Type Description
ZAP/TW ZDU10 BL
Short Description
Partition plate (terminal) End and intermediate plate, 74 mm x 42.8 mm, blue
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190292867
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.006 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models