??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1763190000 - ZDL 2.5/SI/DU/PE LD 36V
Bill of material
Weidmueller 1763190000
Preview
Product number of the Manufacturer
1763190000
Manufacturer Type Description
ZDL 2.5/SI/DU/PE LD 36V
Short Description
Fuse terminal, Tension-clamp connection, Fuse cartridge, With PE connection, with LED, for plug-in cross-connector, One end without connector, Tension-clamp connection, 2.5 mm², 36 V, 6.3 A, G-Si. 5 x 20, dark beige
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4032248109425
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. supply voltage for defect display
36 V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. supply voltage for defect display
36 V
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
6.300 A
Number of levels
2
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Design of safety block
Miniature fuses 5x20 mm
Connection type
Spring pulley connection
Voltage type for the defective display
AC/DC
Combustibility class
V0
Design of display of defects
LED
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design
pluggable
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
36 V
Mass
0.023 kg
depth
99.151 mm
height
94.979 mm
width
6.395 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models