??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
176286-9
Bill of material
176286-9
Part Number
176286-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
176286-9
TE Internal Description
UNIV POWER CAP HSG 8P FH
Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
8
Number of Rows
2
Operating Voltage
300 VAC
Insulation Resistance
1000 MOhm
Contact Base Material
Copper Alloy
Contact Current Rating Max
7 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Layout
Matrix
Termination Method to Wire & Cable
Crimp
PCB Mount Retention
Without
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Nylon 66
Row-to-Row Spacing
4.6 mm [ .181 in ]
Length
29 mm [ 1.14 in ]
Height
13 mm [ .51 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
500
For Use With
Plug Housing
Previews
3D
2D
Download CAD models