??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
176281-6
Bill of material
176281-6
Part Number
176281-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
176281-6
TE Internal Description
UNIV POWER CAP HSG 1P FH
Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Rows
1
Operating Voltage
300 VAC
Insulation Resistance
1000 MOhm
Contact Base Material
Copper Alloy
Contact Current Rating Max
7 A
Contact Retention Within Housing
Without
Contact Type
Tab
Termination Method to Wire & Cable
Crimp
PCB Mount Retention
Without
Panel Mount Feature
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
UL Flammability Rating
UL 94V-0
Housing Color
Blue
Housing Material
Nylon 66
Length
29 mm [ 1.14 in ]
Height
8.4 mm [ .33 in ]
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
1000
For Use With
Plug Housing
Previews
3D
2D
Download CAD models