??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1761715-2
Bill of material
1761715-2
Part Number
1761715-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1761715-2
TE Internal Description
MRJ21 48POS RCPT ASSY,PRESS FI
Grounding Options
PCB Ground
Modular Jack & Plug Interface Type
MRJ21
Modular Jacks & Plugs Products
MRJ21
Modular Connector Style
Jack
Connector System
Cable-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Panel Stops
Without
Connectors & Connector Components Type
Connector
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Status Indicator
None
Keyed
No
PCB Mount Orientation
Right Angle
Connector Contact Density
Standard
Number of Positions
48
Number of Loaded Positions
48
Number of PCB Ground Tabs
7
Connector Profile
Standard
Modular Jack Latch Orientation
Standard - Latch Down
Shield Material
Brass
Shield Plating Material
Tin over Nickel
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Current Rating Max
.5 A
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Panel Mount Feature
With
Connector Mounting Type
Board Mount, Panel
Housing Color
Black
Housing Material
Thermoplastic
Mating Entry Location
Side
Centerline
2.5 mm [ .098 in ] Pitch
PCB Thickness
1.6 mm [ .063 in ] Recommended
PCB Tail Length
3.05 mm [ .12 in ]
Connector Height
13.56 mm [ .534 in ]
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Shielded
Yes
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Performance Category
Cat 5e
Previews
3D
2D
Download CAD models