??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1757851-1
Bill of material
1757851-1
Part Number
1757851-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1757851-1
TE Internal Description
SMA Cable Plug 2031 5013 02
Connector Product Type
Connector Kit
RF Interface
SMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 180, RG 195
Connector System
Cable-to-Board, Cable-to-Cable, Cable-to-Panel
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Interfacial Seal
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Passivated
Ferrule Material
BrassCopper
Ferrule Plating Material
Gold
RF Connector Center Contact Plating Material
Gold over Nickel
RF Connector Center Contact Material
Brass
RF Connector Center Contact Plating Thickness
1.27 um [ 50 uin ]
Termination Method to Wire & Cable
Crimp & Solder
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Solder
RF Connector Mated Outer Diameter
8.99 mm [ .354 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Circuit Application
Signal
Packaging Method
Bag
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models