??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1755081001 - KLBUE CO 5
Bill of material
Weidmueller 1755081001
Preview
Product number of the Manufacturer
1755081001
Manufacturer Type Description
KLBUE CO 5
Short Description
Shield connection terminal, Pitch in mm: 32.00, Cable diameter, max.: 37 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248064472
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
37 mm
min. permissible cable diameter
37 mm
Explosion tested design (EEx e)
No
Mass
0.079 kg
depth
65 mm
height
35.5 mm
width
42.7 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models