??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1753311001 - KLBUE CO 1
Bill of material
Weidmueller 1753311001
Preview
Product number of the Manufacturer
1753311001
Manufacturer Type Description
KLBUE CO 1
Short Description
Shield connection terminal, Pitch in mm: 18.00, Cable diameter, max.: 10 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248064427
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
10 mm
min. permissible cable diameter
10 mm
Explosion tested design (EEx e)
No
Mass
0.012 kg
depth
32 mm
height
18 mm
width
13.528 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models