??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1753271687 - THM MT30X 18/6 GE
Bill of material
Weidmueller 1753271687
Preview
Product number of the Manufacturer
1753271687
Manufacturer Type Description
THM MT30X 18/6 GE
Short Description
Device marking, Self-adhesive, halogen-free, 18 mm, Polyester, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248008667
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.254 kg
depth
0.05 mm
height
6.5 mm
width
18 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Baixar modelos em CAD