??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1753261687 - THM MT30X 30/20 GE
Bill of material
Weidmueller 1753261687
Preview
Product number of the Manufacturer
1753261687
Manufacturer Type Description
THM MT30X 30/20 GE
Short Description
Device marking, Self-adhesive, halogen-free, 30 mm, Polyester, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248008605
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.000 kg
depth
0.05 mm
height
20 mm
width
30 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models