??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1752711001 - KLBUE 15-32 CPF
Bill of material
Weidmueller 1752711001
Preview
Product number of the Manufacturer
1752711001
Manufacturer Type Description
KLBUE 15-32 CPF
Short Description
Shield connection terminal, Pitch in mm: 36.00, Cable diameter, max.: 32 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248044443
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
32 mm
min. permissible cable diameter
32 mm
Explosion tested design (EEx e)
Yes
Mass
0.085 kg
depth
71.229 mm
height
32 mm
width
37.271 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models