??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1752691001 - KLBUE 4-13.5 CPF
Bill of material
Weidmueller 1752691001
Preview
Product number of the Manufacturer
1752691001
Manufacturer Type Description
KLBUE 4-13.5 CPF
Short Description
Shield connection terminal, Pitch in mm: 20.00, Cable diameter, max.: 13.5 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4032248044429
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
13.500 mm
min. permissible cable diameter
13.500 mm
Explosion tested design (EEx e)
Yes
Mass
0.023 kg
depth
39.31 mm
height
22.5 mm
width
20.09 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models