??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1752200004 - VT SF 00/12 MC NE GE V0
Bill of material
Weidmueller 1752200004
Preview
Product number of the Manufacturer
1752200004
Manufacturer Type Description
VT SF 00/12 MC NE GE V0
Short Description
Cable coding system, 1 - 1.3 mm, 3.2 mm, Polyamide 66, yellow
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4032248003655
Manufacturer Name
Weidmueller Group
max. cable diameter
1.300 mm
label space present
Yes
color
yellow
material
Plastic
Combustibility class
V0
Max. diameter of conductors
0.250 mm
Min. diameter of conductors
0.180 mm
Min. cable diameter
1 mm
Without halogens
Yes
Mass
0.000 kg
depth
3.199 mm
height
12 mm
width
3.2 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
CAD modeli indir