??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1751830004 - THM MT30X 65/35 SI/G
Bill of material
Weidmueller 1751830004
Preview
Product number of the Manufacturer
1751830004
Manufacturer Type Description
THM MT30X 65/35 SI/G
Short Description
Device marking, Self-adhesive, halogen-free, 65 mm, Polyester, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4032248001774
Manufacturer Name
Weidmueller Group
material
Polyester
Combustibility class
V0
Without halogens
Yes
Mass
0.386 kg
depth
0.05 mm
height
35 mm
width
65 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models